HYBRID KIT DRIVE 1200V
Evaluation Kit for HybridPACK™ Drive 1200V Automotive Power Module (FS380R12A6T4B)
The evaluation kit for HybridPACKTM 1200 is an easy-to-use evaluation kit for a main inverter system with 800V working voltage. Based on Infineon’s HybridPACK™ Drive 1200V power module with IGBT4 technology (FS380R12A6T4B), it is designed to power 800V working voltage. As the kit combines the power stage with a gate driver board (using the new Infineon automotive EICEDriver Sense/Boost gate driver IC) and logic board, customers can use it for a quick evaluation of power module performance as well as a reference design.
The evaluation kit for HybridPACKTM 1200 is a very compact power module for achieving highest power density. It has a Direct Cooled Base Plate and performance ceramic. It is based on Infineon’s IGBT4 and diode technology.
Summary of Features
In order to control the power modules, the HYBRID KIT DRIVE 1200V comes with:
- Logic board using Infineon Aurix µController
- Gate driver board using the new Infineon automotive EICEDriver Sense/Boost gate driver IC: EICEDriver Sense/Lite 1EDI2010AS/1EDI2015AS and EICEDriver BoostLite 1EBN1002AE
Benefits
- Offers complete set up with power stage, gate driver board and logic board
- Enables a fast evaluation of the IGBT module
- Supports inverter designers for a faster time-to-market
Potential Applications